lds_03
LDS-03
The previous LDS sensor(LDS-02) is discontinued and replaced with LDS-03 since 2025.
Overview
- 360 Laser Distance Sensor LDS-03 is a 2D laser scanner capable of sensing 360 degrees that collects a set of data around the robot to use for SLAM (Simultaneous Localization and Mapping) and Navigation.
- The LDS-03 is used for TurtleBot3 Burger and Waffle Pi models.
- Only Tx UART interface is available for the LDS-03 sensor.
- The USB interface(USB2LDS) supports easier connection to a PC or SBC.
Specifications
General Specifications
| Items | Specifications |
|---|---|
| Operating supply voltage | 5V DC ± 10% |
| LASER Wave Length | VCSEL Laser (λ=905 nm) |
| LASER safety | Class I (IEC-60825) |
| Current consumption | 240 ~ 320 mA |
| Detection distance | 0.05 ~ 12 m |
| Interface | 3.3V USART (115200 bps, 8 data bits, no parity, 1 stop bit), Tx Only |
| Ambient Light Resistance | 60,000 lux |
| Life Time | 10,000 hrs |
| Sampling Rate | 4kHz (Fixed) |
| Operating Temperature | -10 ~ 50 °C |
| Storage Temperature | -30 ~ 70 °C |
| Dimensions | 54.7(W) X 39.7(D) X 34(H)mm |
| Mass | 42 g |
Measurement Performance Specifications
| Items | Specifications |
|---|---|
| Distance Range | 0.05 ~ 12 m |
| Distance Accuracy (0.05 ~ 1 m) | ±10mm |
| Distance Accuracy(1 m ~ ) | ±20mm |
1 Scan Frequency | 10 Hz |
| Angular Range | 360 ° |
2 Angular Resolution | 0.9 ° |
NOTE :
1 Scan Frequency may vary by each product.
2 Due to the fixed sampling rate, the Angular Resolution may vary by the Scan Frequency.