Skip to main content

More Info

Appendixes

DYNAMIXEL

Overview

DYNAMIXEL X-Series is a new line-up of high performance networked actuator module, which has been widely used for building various types of robots with reliability and expandability.

Two different types of DYNAMIXEL is adopted in TurtleBot3 Burger, Waffle and Waffle Pi as they have different requirements. DYNAMIXEL X-Series shares its design, therefore, users can replace actuators depend on applications.

  • Basic Features

    • Improved Torque with Compact Size
    • Enhanced Durability and Expandability
    • Hollow Back Case Minimizes Cable Stress (3-way-routing)
    • Direct Screw Assembly to the Case (without Nut Insert)
    • Improved Heat Sink Featuring Aluminum Case
  • Various Control Functions

    • 6 Operating Modes
    • Current-Based Torque Control (4096 steps, 2.69mA/step)
    • Profile Control for Smooth Motion Planning
    • Trajectory Data and Moving Status (In-Position, Following Error, etc.)
    • Energy Saving (Reduced Current from 100mA to 40mA)

Specifications

ItemsXL430-W250 (for Burger)XM430-W210 (for Waffle and Waffle Pi)
MicrocontrollerST CORTEX-M3 (STM32F103C8 @ 72Mhz, 32bit)ST CORTEX-M3 (STM32F103C8 @ 72Mhz, 32bit)
Position SensorContactless Absolute Encoder (12bit, 360°)Contactless Absolute Encoder (12bit, 360°)
MotorCored Motor**Coreless Motor **
Baud Rate9600 bps ~ 4.5 Mbps9600 bps ~ 4.5 Mbps
Control ModesVelocity, Position, Extended Position, PWMVelocity, Position, Extended Position, PWM, Current, Current-base Position
Gear Ratio258.5 : 1212.6 : 1
Stall Torque1.0 N.m (@ 9V, 1A)2.7 N.m (@ 11.1V, 2.1A)
1.4 N.m (@ 11.1V, 1.3A)3.0 N.m (@ 12V, 2.3A)
1.5 N.m (@ 12V, 1.4A)3.7 N.m (@ 14.8V, 2.7A)
No Load Speed47rpm (@ 9V)70rpm (@ 11.1V)
57rpm (@ 11.1V)77rpm (@ 12V)
61rpm (@ 12V)95rpm (@ 14.8V)
CommunicationTTL Level Multi Drop BusTTL Level / RS485 Multi Drop Bus
MaterialEngineering PlasticFull Metal Gear, Metal Body, Engineering Plastic
Standby Current52mA40mA
  • More information for actuators can be found at below ROBOTIS e-Manual links.

DYNAMIXEL SDK

The ROBOTIS DYNAMIXEL SDK is a software development library that provides DYNAMIXEL control functions for packet communication. The API is designed for DYNAMIXEL actuators and DYNAMIXEL-based platforms. TurtleBot3 uses DYNAMIXEL SDK in OpenCR to control the actuator.