Introduction
Congratulations on purchasing THORMANG.
THORMANG will lead you to the robot world with virtually unlimited research possibilities and opportunities.
Read this guide thoroughly before getting started with THORMANG.

- THORMANG3 3D files
Download ZIPthormang3_stp.zipDownload ZIPsim_for_thormang3_stl.zip
What is THORMANG3?
THOR (Tactical Hazardous Operations Robot) is an affordable, full size humanoid robot platform with advanced computational power, sophisticated sensors, high payload capacity, and dynamic motion abilities to enable many exciting researches and educational activities.
NOTE : ROBOTIS THORMANG3 has been renewed with new actuator DYNAMIXEL-P from DYNAMIXEL PRO since June 2019.
Package Contents
- THORMANG3(fully-assembled) × 1
- Battery packs(in robot) × 1
- Battery charger × 1
- Wrench set × 1
- Screwdrivers × 2
- Spare cables
- Spare bolts and nuts
- USB ×1
- Carrying Case × 1
- Carabiner and rope × 2
- Lift × 1
- Wireless (D-Link DIR-806A) × 1

CAUTION
This package does not include the operating PC and Power Supplies.
Additional components may need to be purchased as described below.
- When operating THORMANG3 from a distance, one operating PC is required.
- When operating THORMANG3 without batteries, two external power supplies (for actuators and internal PCs) are required.
Recommended Component Specifications
- Operating PC
- Usage : The main PC to remote control THORMANG3
- Requirements : Linux + ROS installed PC
- Power Supply for internal PCs
- Usage : Supplies power to PCs and peripheral devices when operating THORMANG3 with an external power source
- Requirements : 24V / 10A (at least)
- Recommended product : 24V 15A DC Universal Regulated Switching Power Supply 360W for CCTV, Radio, Computer Project
- Power Supply for Actuators
- Usage : Supplies power to DYNAMIXEL when operating THORMANG3 with an external power source.
- Requirements : 0 ~ 30V / 100A (at least)
- Recommended product : Instek PSW 30-108 Multi-Range DC Power Supply
Layout



Specifications

Hardware
| Feature | Description |
|---|---|
| DOF | 29 |
| Actuator | 200W (PH54-200-S500-R) x 10 100W (PH54-100-S500-R) x 11 20W (PH42-020-S300-R) x 8 |
| Computer | Intel® NUC with Intel® Core™ i5 Processor (DDR4 RAM 8GB / M.2 SSD 128GB) x2 |
| Wireless router | Dlink DIR-806A x 1 |
| Sensor | Logitech C920 HD Camera x 1 Intel Realsense(Option) x 1 Hokuyo UTM-30LX-EW(Option) x 1 F/T: ATi Mini58-SI-2800-120 x 2 IMU: MicroSrain 3DM-GX4-25 x 1 |
| Battery | 22V, 22000mA x 1 18.5V, 11000mA x 1 |
| Height | 137.5cm |
| Weight | 42Kg |
Software
The followings are source code development environments.
- OS : Linux (Ubuntu LTS 64-bit) with ROS (Robot Operating System)
- Compiler : GNU project C and C++ Compiler
- Programming Language : C++
Safety Information
ROBOTIS is not responsible for any damages or losses resulting from any accidents caused by user’s negligence.
- Read the instructions carefully before getting started.
- Parental guide is necessary for users under 15 years old.
- Do not use tools other than those provided in the kit.
- Keep away from the action radius of the robot when the robot is moving.
- Prevent from getting your fingers stuck in any moving parts.
- Do not keep the robot near water, heat, or fire.
- Do not use batteries or chargers other than provided in the kit.
- Gears must be replaced after long excessive use.