Skip to main content

OMY

The OMY hardware platform is a teleoperation system specifically designed for imitation learning applications. It consists of two main components: the OMY-F3M follower robot arm and the OMY-L100 leader device. The follower robot features a 6-DOF robot arm with high-precision DYNAMIXEL-Y actuators, capable of handling payloads up to 3kg with sub-millimeter repeatability. The leader device provides intuitive 6-DOF control through a lightweight, ergonomic design that translates human hand movements into precise robot commands. This leader-follower system enables human operators to demonstrate complex manipulation tasks that can be learned and replicated by AI systems, with real-time communication via Ethernet and high-resolution joint control for accurate data collection.

omy_f3m

Included Common Items​

ItemQty
OMY-L1001
OMY-F3M1
USB Hub 3.01
USB cable1
SMPS for OMY-F3M1
SMPS for OMY-L1001
E stop1

[Follower] Hardware Overview​

ItemOMY-F3M
DOF6
Payload3 [kg]
Reach580 [mm]
Weight13.5 [kg]
Operating Voltage24 [VDC]
Joint Resolution-π(rad) ~ π(rad), -262,144 ~ 262,144[pulse/rev]
Joint RangeJoint 1, 2 : ±360°
Joint 3 : ±150°
Joint 4, 5, 6 : ±360°
DYNAMIXEL-Y SpecificationJoint 1,2 : YM080-230-A099-RH
Joint 3,4,5,6 : YM070-210-A099-RH
Repeatability±0.05 [mm]
Brake Force200% of the continuous torque for each joint
TCP Speed< 900 [mm/s]
Host InterfaceEthernet
Internal CommunicationsRS485
Communication Baudrate4 [Mbps]
Robot HandRH-P12-RN
CameraIntel RealSense D405

[Follower] Layout​

Drawing Files​

File TypeDownload Link
PDF📄 Download PDF
DWG💾 Download DWG
STEP📦 Download STEP

[Follower] Workspace​

Drawing File​

File TypeDownload Link
PDF📄 Download PDF

[Follower] Inertia​

JointMass [g]COG X [mm]COG Y [mm]COG Z [mm]Ixx @ COG [g·mm²]Iyy @ COG [g·mm²]Izz @ COG [g·mm²]
12.0648832e+03-1.1063615e-01-5.4711270e+00-1.5897733e+013.0332190e+062.7276724e+062.2826576e+06
23.6795395e+031.1405379e-021.6184244e+011.0360634e+025.1731918e+075.0353401e+074.5014360e+06
32.3865916e+037.8148689e-021.0718481e+021.4117267e+022.2694399e+072.1920087e+072.7761559e+06
41.4002347e+03-1.3318256e-01-1.0746667e+021.9090688e+011.7545679e+061.5652147e+061.2159839e+06
51.4002347e+031.3318256e-01-1.9090688e+011.0996667e+021.7545679e+061.2159839e+061.5652147e+06
64.0015475e+021.1080146e-02-8.0594056e+019.3029337e+005.6741276e+056.2966706e+051.9890515e+05
Raw inertia data (full)

Joint 1​

  • Volume [mm3] : 5.4693773e+05
  • Surface Area [mm2] : 4.2183171e+05
  • Average Density [gram / mm3] : 3.7753533e-03
  • Mass [gram] : 2.0648832e+03
  • Center of Gravity [mm]
    • X : -1.1063615e-01
    • Y : -5.4711270e+00
    • Z : -1.5897733e+01
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 3.6169019e+06 3.9294009e+03 -2.9605259e+02
    • Iyx Iyy Iyz : 3.9294009e+03 3.2495719e+06 -2.5094206e+02
    • Izx Izy Izz : -2.9605259e+02 -2.5094206e+02 2.3444915e+06
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 3.0332190e+06 5.1792838e+03 3.3357961e+03
    • Iyx Iyy Iyz : 5.1792838e+03 2.7276724e+06 1.7934953e+05
    • Izx Izy Izz : 3.3357961e+03 1.7934953e+05 2.2826576e+06

Joint 2​

  • Volume [mm3] : 1.0121887e+06
  • Surface Area [mm2] : 7.9478493e+05
  • Average Density [gram / mm3] : 3.6352307e-03
  • Mass [gram] : 3.6795395e+03
  • Center of Gravity [mm]
    • X : 1.1405379e-02
    • Y : 1.6184244e+01
    • Z : 1.0360634e+02
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 9.2192879e+07 1.7166852e+03 5.3545961e+04
    • Iyx Iyy Iyz : 1.7166852e+03 8.9850582e+07 -6.6080728e+06
    • Izx Izy Izz : 5.3545961e+04 -6.6080728e+06 5.4652173e+06
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 5.1731918e+07 2.3958819e+03 5.7893960e+04
    • Iyx Iyy Iyz : 2.3958819e+03 5.0353401e+07 -4.3825716e+05
    • Izx Izy Izz : 5.7893960e+04 -4.3825716e+05 4.5014360e+06

Joint 3​

  • Volume [mm3] : 7.4781397e+05
  • Surface Area [mm2] : 4.6677064e+05
  • Average Density [gram / mm3] : 3.1914242e-03
  • Mass [gram] : 2.3865916e+03
  • Center of Gravity [mm]
    • X : 7.8148689e-02
    • Y : 1.0718481e+02
    • Z : 1.4117267e+02
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 9.7677063e+07 -2.0932356e+04 -4.4881731e+04
    • Iyx Iyy Iyz : -2.0932356e+04 6.9484210e+07 -3.5921073e+07
    • Izx Izy Izz : -4.4881731e+04 -3.5921073e+07 3.0194727e+07
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 2.2694399e+07 -9.4142428e+02 -1.8551757e+04
    • Iyx Iyy Iyz : -9.4142428e+02 2.1920087e+07 1.9179387e+05
    • Izx Izy Izz : -1.8551757e+04 1.9179387e+05 2.7761559e+06

Joint 4​

  • Volume [mm3] : 3.8584923e+05
  • Surface Area [mm2] : 3.3453626e+05
  • Average Density [gram / mm3] : 3.6289686e-03
  • Mass [gram] : 1.4002347e+03
  • Center of Gravity [mm]
    • X : -1.3318256e-01
    • Y : -1.0746667e+02
    • Z : 1.9090688e+01
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 1.8436318e+07 -2.4627457e+04 1.7842481e+03
    • Iyx Iyy Iyz : -2.4627457e+04 2.0755613e+06 3.0261384e+06
    • Izx Izy Izz : 1.7842481e+03 3.0261384e+06 1.7387437e+07
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 1.7545679e+06 -4.5863379e+03 -1.7759142e+03
    • Iyx Iyy Iyz : -4.5863379e+03 1.5652147e+06 1.5339913e+05
    • Izx Izy Izz : -1.7759142e+03 1.5339913e+05 1.2159839e+06

Joint 5​

  • Volume [mm3] : 3.8584923e+05
  • Surface Area [mm2] : 3.3453626e+05
  • Average Density [gram / mm3] : 3.6289686e-03
  • Mass [gram] : 1.4002347e+03
  • Center of Gravity [mm]
    • X : 1.3318256e-01
    • Y : -1.9090688e+01
    • Z : 1.0996667e+02
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 1.9197463e+07 1.7842481e+03 -2.5093675e+04
    • Iyx Iyy Iyz : 1.7842481e+03 1.8148582e+07 3.0929670e+06
    • Izx Izy Izz : -2.5093675e+04 3.0929670e+06 2.0755613e+06
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 1.7545679e+06 -1.7759143e+03 -4.5863376e+03
    • Iyx Iyy Iyz : -1.7759143e+03 1.2159839e+06 1.5339913e+05
    • Izx Izy Izz : -4.5863376e+03 1.5339913e+05 1.5652147e+06

Joint 6​

  • Volume [mm3] : 1.3218403e+05
  • Surface Area [mm2] : 7.4349772e+04
  • Average Density [gram / mm3] : 3.0272548e-03
  • Mass [gram] : 4.0015475e+02
  • Center of Gravity [mm]
    • X : 1.1080146e-02
    • Y : -8.0594056e+01
    • Z : 9.3029337e+00
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 3.2012099e+06 5.5806913e+02 -1.2757818e+03
    • Iyx Iyy Iyz : 5.5806913e+02 6.6429834e+05 2.4370168e+05
    • Izx Izy Izz : -1.2757818e+03 2.4370168e+05 2.7980711e+06
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 5.6741276e+05 2.0073339e+02 -1.2345347e+03
    • Iyx Iyy Iyz : 2.0073339e+02 6.2966706e+05 -5.6318805e+04
    • Izx Izy Izz : -1.2345347e+03 -5.6318805e+04 1.9890515e+05

[Follower] Base Unit​

Back Panel​

Pin Assignment​

[Follower] End Unit​

End Tool Support Specifications​

ItemSpecification
Power Output24V / 1A
InterfaceRS485, Max 4 Mbps
ProtocolDynamixel Protocol 2.0, Modbus-RTU(Only 30001 ~ 39999, 40001 ~ 49999)
ConnectorM8 8pin

Pin Assignment​

[Leader] Hardware Overview​

ItemOMY-L100
DOF6
Reach560 [mm]
Weight1.46 [kg]
Operating Voltage12 [VDC]
Joint Resolution-π(rad) ~ π(rad), -2,048 ~ 2,048 [pulse/rev]
Joint RangeJoint 1 : ±180°
Joint 2 : -70° ~ +100°
Joint 3, 4, 5, 6 : ±180°
Joint 7 : -90° ~ +60°
DYNAMIXEL-Y SpecificationJoint 1, 2, 3 : XH540-W150
Joint 4,5,6 : XC330-T288
Joint 7 : XC330-T181
Host InterfaceU2D2 (USB 2.0)
Internal CommunicationsTTL Multidrop Bus
Communication Baudrate4 [Mbps]

[Leader] Layout​

Drawing Files​

File TypeDownload Link
PDF📄 Download PDF
DWG💾 Download DWG
STEP📦 Download STEP

[Leader] Inertia​

JointMass [g]COG X [mm]COG Y [mm]COG Z [mm]Ixx @ COG [g·mm²]Iyy @ COG [g·mm²]Izz @ COG [g·mm²]
11.9792620e+02-1.5094777e+01-2.9152531e+00-5.8029327e-016.2365226e+049.4342296e+048.3389570e+04
24.9547242e+02-6.6509235e-022.2442703e+001.3349620e+026.3981681e+066.3363675e+061.4701194e+05
39.8660130e+01-1.7428771e-014.9723865e+011.2400449e+026.4610911e+056.4271022e+051.2915160e+04
42.6687200e+012.6921263e-02-3.5455461e+017.5765923e-014.9440199e+032.2567035e+034.4783555e+03
52.6687200e+01-2.6921263e-02-7.5765923e-013.3955461e+014.9440199e+034.4783555e+032.2567035e+03
61.0912699e+023.7567212e+00-7.7299588e+01-3.2079617e+012.4565166e+051.2581152e+051.4593436e+05
74.0609159e+00-2.6354677e-01-2.0547867e+00-8.7853268e+007.5093441e+025.4840080e+022.3962266e+02
Raw inertia data (full)

Joint 1​

  • Volume [mm3] : 9.5973690e+04
  • Surface Area [mm2] : 2.5170342e+04
  • Average Density [gram / mm3] : 2.0622965e-03
  • Mass [gram] : 1.9792620e+02
  • Center of Gravity [mm]
    • X : -1.5094777e+01
    • Y : -2.9152531e+00
    • Z : -5.8029327e-01
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 6.4113991e+04 -8.9435794e+03 -1.3920652e+03
    • Iyx Iyy Iyz : -8.9435794e+03 1.3950688e+05 0.0000000e+00
    • Izx Izy Izz : -1.3920652e+03 0.0000000e+00 1.3016962e+05
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 6.2365226e+04 -2.3381798e+02 3.4164910e+02
    • Iyx Iyy Iyz : -2.3381798e+02 9.4342296e+04 3.3483623e+02
    • Izx Izy Izz : 3.4164910e+02 3.3483623e+02 8.3389570e+04

Joint 2​

  • Volume [mm3] : 2.2205845e+05
  • Surface Area [mm2] : 9.1886481e+04
  • Average Density [gram / mm3] : 2.2312703e-03
  • Mass [gram] : 4.9547242e+02
  • Center of Gravity [mm]
    • X : -6.6509235e-02
    • Y : 2.2442703e+00
    • Z : 1.3349620e+02
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 1.5230595e+07 0.0000000e+00 4.3795721e+03
    • Iyx Iyy Iyz : 0.0000000e+00 1.5166301e+07 -1.4835620e+05
    • Izx Izy Izz : 4.3795721e+03 -1.4835620e+05 1.4950970e+05
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 6.3981681e+06 -7.3954672e+01 -1.9593893e+01
    • Iyx Iyy Iyz : -7.3954672e+01 6.3363675e+06 8.8108892e+01
    • Izx Izy Izz : -1.9593893e+01 8.8108892e+01 1.4701194e+05

Joint 3​

  • Volume [mm3] : 5.0288334e+04
  • Surface Area [mm2] : 4.6160100e+04
  • Average Density [gram / mm3] : 1.9618890e-03
  • Mass [gram] : 9.8660130e+01
  • Center of Gravity [mm]
    • X : -1.7428771e-01
    • Y : 4.9723865e+01
    • Z : 1.2400449e+02
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 2.4071507e+06 8.7775916e+02 3.1148177e+03
    • Iyx Iyy Iyz : 8.7775916e+02 2.1598213e+06 -6.1856126e+05
    • Izx Izy Izz : 3.1148177e+03 -6.1856126e+05 2.5685165e+05
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 6.4610911e+05 2.2744961e+01 9.8252974e+02
    • Iyx Iyy Iyz : 2.2744961e+01 6.4271022e+05 -1.0224619e+04
    • Izx Izy Izz : 9.8252974e+02 -1.0224619e+04 1.2915160e+04

Joint 4​

  • Volume [mm3] : 1.7190589e+04
  • Surface Area [mm2] : 1.2425496e+04
  • Average Density [gram / mm3] : 1.5524308e-03
  • Mass [gram] : 2.6687200e+01
  • Center of Gravity [mm]
    • X : 2.6921263e-02
    • Y : -3.5455461e+01
    • Z : 7.5765923e-01
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 3.8507544e+04 2.2553057e+01 7.9952527e-01
    • Iyx Iyy Iyz : 2.2553057e+01 2.2720426e+03 8.6573139e+02
    • Izx Izy Izz : 7.9952527e-01 8.6573139e+02 3.8026579e+04
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 4.9440199e+03 -2.9200298e+00 1.3438679e+00
    • Iyx Iyy Iyz : -2.9200298e+00 2.2567035e+03 1.4882894e+02
    • Izx Izy Izz : 1.3438679e+00 1.4882894e+02 4.4783555e+03

Joint 5​

  • Volume [mm3] : 1.7190589e+04
  • Surface Area [mm2] : 1.2425496e+04
  • Average Density [gram / mm3] : 1.5524308e-03
  • Mass [gram] : 2.6687200e+01
  • Center of Gravity [mm]
    • X : -2.6921263e-02
    • Y : -7.5765923e-01
    • Z : 3.3955461e+01
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 3.5728969e+04 7.9952527e-01 2.1475377e+01
    • Iyx Iyy Iyz : 7.9952527e-01 3.5248004e+04 8.3540169e+02
    • Izx Izy Izz : 2.1475377e+01 8.3540169e+02 2.2720426e+03
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 4.9440199e+03 1.3438679e+00 -2.9200298e+00
    • Iyx Iyy Iyz : 1.3438679e+00 4.4783555e+03 1.4882894e+02
    • Izx Izy Izz : -2.9200298e+00 1.4882894e+02 2.2567035e+03

Joint 6​

  • Volume [mm3] : 9.4664842e+04
  • Surface Area [mm2] : 4.7828529e+04
  • Average Density [gram / mm3] : 1.1527721e-03
  • Mass [gram] : 1.0912699e+02
  • Center of Gravity [mm]
    • X : 3.7567212e+00
    • Y : -7.7299588e+01
    • Z : -3.2079617e+01
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 1.0100129e+06 5.1256685e+04 6.7434085e+03
    • Iyx Iyy Iyz : 5.1256685e+04 2.3965441e+05 -2.7229780e+05
    • Izx Izy Izz : 6.7434085e+03 -2.7229780e+05 7.9953292e+05
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 2.4565166e+05 1.9566971e+04 -6.4079407e+03
    • Iyx Iyy Iyz : 1.9566971e+04 1.2581152e+05 -1.6911154e+03
    • Izx Izy Izz : -6.4079407e+03 -1.6911154e+03 1.4593436e+05

Joint 7​

  • Volume [mm3] : 2.6850137e+03
  • Surface Area [mm2] : 2.3221225e+03
  • Average Density [gram / mm3] : 1.5124377e-03
  • Mass [gram] : 4.0609159e+00
  • Center of Gravity [mm]
    • X : -2.6354677e-01
    • Y : -2.0547867e+00
    • Z : -8.7853268e+00
  • Inertia Tensor with respect to C1 coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 1.0815097e+03 0.0000000e+00 0.0000000e+00
    • Iyx Iyy Iyz : 0.0000000e+00 8.6211234e+02 -1.7273536e+02
    • Izx Izy Izz : 0.0000000e+00 -1.7273536e+02 2.5705050e+02
  • Inertia Tensor at CENTER OF GRAVITY with respect to coordinate frame: [gram * mm2]
    • Ixx Ixy Ixz : 7.5093441e+02 2.1991129e+00 9.4024163e+00
    • Iyx Iyy Iyz : 2.1991129e+00 5.4840080e+02 -9.9427818e+01
    • Izx Izy Izz : 9.4024163e+00 -9.9427818e+01 2.3962266e+02