DampingBalanceParam_msg
-
File:
thormang3_walking_module_msgs/DampingBalanceParam.msg -
Message Definition
float32 cob_x_offset_mfloat32 cob_y_offset_mfloat32 hip_roll_swap_angle_radfloat32 gyro_gainfloat32 foot_roll_angle_gainfloat32 foot_pitch_angle_gainfloat32 foot_x_force_gainfloat32 foot_y_force_gainfloat32 foot_z_force_gainfloat32 foot_roll_torque_gainfloat32 foot_pitch_torque_gainfloat32 foot_roll_angle_time_constantfloat32 foot_pitch_angle_time_constantfloat32 foot_x_force_time_constantfloat32 foot_y_force_time_constantfloat32 foot_z_force_time_constantfloat32 foot_roll_torque_time_constantfloat32 foot_pitch_torque_time_constant -
Description
These are the parameters used in the Balance Algorithm.
Most algorithms are based on PD Control, therefore, gain and timeconstant are declared in pairs.
COB Offset
-
float32 cob_x_offset_m
x_offset of cob -
float32 cob_y_offset_m
y_offset of cob
FeedForward
float32 hip_roll_swap_angle_rad
Feedforward of Hip Roll
Gain
-
float32 gyro_gain
Gain for the Gyro -
float32 foot_roll_angle_gain
Gain for the Roll data acquired from the IMU -
float32 foot_pitch_angle_gain
Gain for the Pitch data acquired from the IMU -
float32 foot_x_force_gain
Gain for the Fx data acquired from the FT Sensor -
float32 foot_y_force_gain
Gain for the Fy data acquired from the FT Sensor -
float32 foot_z_force_gain
Gain for the Fz data acquired from the FT Sensor -
float32 foot_roll_torque_gain
Gain for the Tx data acquired from the FT Sensor -
float32 foot_pitch_torque_gain
Gain for the Ty data acquired from the FT Sensor
Time Constant
-
float32 foot_roll_angle_time_constant
Time constant for the Roll data acquired from the IMU -
float32 foot_pitch_angle_time_constant
Time constant for the Pitch data acquired from the IMU -
float32 foot_x_force_time_constant
Time constant for the Fx data acquired from the FT Sensor -
float32 foot_y_force_time_constant
Time constant for the Fy data acquired from the FT Sensor -
float32 foot_z_force_time_constant
Time constant for the Fz data acquired from the FT Sensor -
float32 foot_roll_torque_time_constant
Time constant for the Tx data acquired from the FT Sensor -
float32 foot_pitch_torque_time_constant
Time constant for the Tz data acquired from the FT Sensor