Skip to main content

Open Source

The ROBOTIS Hand open-source stack provides the ROS 2 software, robot description, and supporting resources needed to operate and integrate the hand.

Where should I start?

ROBOTIS Hand Repositories

CategoryRepositoryWhat it providesGuide
Robot platformROS 2ROBOTIS-GIT/robotis_handRobot description, bringup, controllers, MoveIt configuration, teleoperation, and pressure-sensor integration for the ROBOTIS HandSoftware Overview
Motion controlROS 2ROBOTIS-GIT/cyclo_controlReusable control packages used by ROBOTIS Hand teleoperation workflowsVR Teleoperation

Simulation Models

The following robot-description model is publicly available for ROBOTIS Hand.

FormatRepository locationUse
URDFrobotis_hand_description/urdfROS 2 robot description and visualization

MJCF and USD models are not currently listed for ROBOTIS Hand.

See the Simulation Overview for the available format description.

Additional Resources

ResourceAvailable filesGuide
HX5-D20-MRT drawingsPDF · DWG · STEPHardware Specifications
HX5-D20-MLT drawingsPDF · DWG · STEPHardware Specifications
Docker imagerobotis/robotis-handSetup Guide
Tutorial videosROBOTIS Open Source TeamVideo Gallery

Open Source Licenses

AreaDefault license or source
ROBOTIS software repositoriesApache License 2.0
Hardware drawings and downloadsCheck the terms supplied with each downloadable resource
Docker images and bundled dependenciesCheck the image notices and the licenses of included components

Always check the LICENSE, notices, and third-party license files in each repository before use. Those files are the source of truth and may contain additional terms.

Looking for the full ROBOTIS catalog?

See the ROBOTIS Open Source catalog for CYCLO, shared software, models, datasets, and resources for other ROBOTIS products.