Skip to main content

Hardware

Loading AI Sapiens K1 URDF...

AI Sapiens K1

Drag to orbit and scroll to zoom.


AI Sapiens K1
ModelAI Sapiens K1
Height1355 mm
Weight35 kg
Degrees of freedom23 total
ActuatorsDYNAMIXEL-Q
QC060-200-R020-RE ×12, QC080-240-R020-RE ×11
Electrical systemCompute, interfaces, and power

AI Sapiens K1 is a compact humanoid hardware platform for physical AI development on real actuators and real contact. The hardware is organized around a 23-DOF body, DYNAMIXEL-Q QDD actuators, and an open mechanical structure for robot-side development.

Review the K1 mechanical layout here before working with motion, control, simulation, or real-robot deployment. For compute, interfaces, battery, and board-level electronics, see Electrical System.

info

Specifications may change as the product approaches launch. For additional inquiries, contact contactus@robotis.com.

AI Sapiens K1 Hardware Drawing

Inspect the K1 mechanical drawing and download the PDF for detailed reference.

AI Sapiens K1 Hardware Drawing

Mechanical Overview​

K1 is a 1355 mm, 35 kg humanoid platform with a 23-DOF whole-body joint layout. Its joint arrangement is designed for locomotion, upper-body motion, and sim-to-real policy deployment.

ItemSpecification
Height1355 mm
Weight35 kg
Degrees of freedom23 total
Arm DOF5 per arm
Leg DOF6 per leg
Waist DOF1

Joint Layout​

Body areaDOFNotes
Left arm5Shoulder, elbow, and wrist motion for upper-body tasks
Right arm5Mirrored upper-body joint layout
Left leg6Hip, knee, and ankle joints for bipedal locomotion
Right leg6Mirrored lower-body joint layout
Waist1Yaw motion for whole-body coordination
Total23Whole-body motion platform

Actuator System​

AI Sapiens K1 uses DYNAMIXEL-Q actuators, including QC060-200-R020-RE and QC080-240-R020-RE. DYNAMIXEL-Q is a QDD actuator lineup that combines low gear reduction, a low-inertia PMSM design, integrated electronics, and high-speed communication for dynamic humanoid control.

QC060-200-R020-RE actuatorQC080-240-R020-RE actuator
ActuatorQuantityRole
QC060-200-R020-RE12Compact joints where lower mass and smaller packaging are important
QC080-240-R020-RE11Higher-capacity joints for larger load paths
QC060-200-R020-RE
QC060-200-R020-RE actuator
ItemSpecification
Motor typeLow-inertia inner rotor PMSM
Rated voltage48 V
Ratio20:1
Backlash10 arcmin
SizeØ58 x 60 mm
Max torque30.0 Nm
Max speed200.0 rpm
Hollow shaftØ5 mm
Weight435 g
Torque density24.37 Nm/kg
QC080-240-R020-RE
QC080-240-R020-RE actuator
ItemSpecification
Motor typeLow-inertia inner rotor PMSM
Rated voltage48 V
Ratio20:1
Backlash10 arcmin
SizeØ78 x 65 mm
Max torque72.6 Nm
Max speed110.0 rpm
Hollow shaftØ7 mm
Weight845 g
Torque density28.64 Nm/kg

Hardware Resources​

AI Sapiens is designed as an open hardware-friendly platform. These resources help users inspect the mechanism, integrate accessories, and modify exterior parts.

ResourceStatus
Hardware BoMComing soon
STEP filesComing soon
3D-printable coversComing soon
TutorialsComing soon
info

The default front cover, rear cover, and head files are planned as open-source, 3D-printable parts so users can modify and extend the exterior design.