Skip to main content

Overview

DYNAMIXEL Wizard 2.0DYNAMIXEL SDKDYNAMIXEL Workbench

DYNAMIXEL Wizard 2.0

DYNAMIXEL Wizard 2.0 is an optimized tool for managing DYNAMIXEL’s from various operating systems.

The following features are provided with DYNAMIXEL Wizard 2.0.

  • DYNAMIXEL Firmware Update
  • DYNAMIXEL Diagnosis
  • DYNAMIXEL Configuration and Test
  • DYNAMIXEL Data Plotting in Real-Time
  • Generate & Monitor DYNAMIXEL Packets

DYNAMIXEL SDK

DYNAMIXEL SDK is a software development kit that provides DYNAMIXEL control functions using packet communication.

The API of DYNAMIXEL SDK is designed for DYNAMIXEL actuators and DYNAMIXEL-based platforms.

You need to be familiar with C/C++ programming language for right use of the software.

DYNAMIXEL Workbench

DYNAMIXEL Workbench is library which provides simple and easy APIs to use DYNAMIXEL.

Arduino IDE

Arduino IDE environment can be utilized with DYNAMIXEL Shield or OpenCM controllers by using our open-source library (Dynamixel2Arduino or Dynamixel Shield)

Arduino IDE

Roboplus (R+)

RoboPlus (R+) software is designed to help you begin creating and programming with ROBOTIS kits straight out of the box.

R+ Task 3.0

The most fully featured option is R+ Task 3.0, featuring options to program your robot using ROBOTIS Task Code, Python, and Motion Programming.

R+ Task 3.0

R+ 2.0

info

R+ Task 2.0, R+ Motion 2.0, R+ Design 2.0, R+ Scratch, and the R+ mobile apps are documented on the legacy e-Manual until they are migrated to this site. R+ Manager 2.0 is available here.

R+ Manager 2.0R+ Task 2.0R+ Motion 2.0R+ Design 2.0R+ Scratch

R+ Manager 2.0

R+ Manager 2.0 is a firmware management tool to test and update sensors, motors, controllers and servos.

R+ Task 2.0

R+ Task 2.0 is a task editor to create instructions in a simplified C-Language that can be downloaded to our exclusive controller such as CM-550.

R+ Motion 2.0

R+ Motion 2.0 is a motion editor to easily create complex robot poses which can be linked together to create full movement routines. Once downloaded to the ROBOTIS controller, motion files can be played back from R+ Motion 2.0 or inserted into code made in R+ Task 2.0.

R+ Design 2.0

R+ Design 2.0 can be used as an interactive guide for step-by-step robot assembly. The optional “Creator Mode” allows users to prototype and develop their own structures based on ROBOTIS components.

R+ Mobile Apps

R+ m.Task 2.0R+ m.Motion 2.0R+ m.DesignR+ Block

R+ Block

R+ Block allows to select ROBOTIS controllers to connect to Scratch 2.0 Offline Editor and program robots in the Scratch block-programming language.

R+ 1.0

This older all-in-one version of our RoboPlus software provides similar features to RoboPlus 2.0 but includes additional compatibility for firmware management with legacy ROBOTIS devices: CM-5, CM510/CM530, CM700, Dynamixel AX-Series & MX-Series

R+ TaskR+ ManagerR+ MotionDynamixel Wizard