Skip to main content

DYNAMIXEL Wizard CLI

DYNAMIXEL Wizard CLI is a command-line interface tool designed for efficient control of DYNAMIXEL units in environments where GUI usage is limited, such as Ubuntu Server, Docker, and embedded boards.

Key Features​

  • DYNAMIXEL Search: Automatically scan IDs and models of all connected devices.
  • Control Table Management: Read/Write data (supports continuous reading).
  • System Diagnosis & Management: Reboot, factory reset, and monitor error status.
  • Firmware Updates: Supports firmware updates directly within the terminal.
  • Automation / Scripting: Non-interactive execution, JSON Lines, explicit write permissions, and stable exit codes. See Script Mode.

Supported Specifications​

CategoryDetails
Packaged OSWindows 10/11, Linux Ubuntu 22.04/24.04
Hardwarex86 PC, Jetson AGX Orin, Raspberry Pi 5, etc.
ProtocolDYNAMIXEL Protocol 1.0 and Protocol 2.0
Supported ProductsX, P, Y, PRO series, etc. (same as the DYNAMIXEL Wizard 2.0 supported models)