Skip to main content

DYNAMIXEL Wizard 2.0

Introduction

Software Download
Windows X64
Linux X64
Linux ARM64
Mac OS

note

Note: ARM64 runs on Jetson AGX Orin, Raspberry Pi5.

DYNAMIXEL Wizard 2.0

DYNAMIXEL Wizard 2.0 is an optimized tool for managing DYNAMIXEL from various operating systems. The following features are provided with DYNAMIXEL Wizard 2.0.

  • DYNAMIXEL Firmware Update
  • DYNAMIXEL Diagnosis
  • DYNAMIXEL Configuration and Test
  • DYNAMIXEL Data Plotting in Real-Time
  • Generate & Monitor DYNAMIXEL Packets

Supported Protocols

Supported OS

  • Windows 10 / 11 (64 bit)
  • Linux
    • Ubuntu 22.04 / 24.04 (64bit)
  • MacOS 13+

Definition of Firmware

Firmware is a fundamental program to operate the hardware device. It is recommended to keep the firmware updated because it contains various communication regulations to exchange data with other devices such as computers or smartphones. Although almost all ROBOTIS products are shipped with installed firmwares, new firmwares can be released for updated features or bug fixes.

Importance of Firmware Update

  • The new firmware may contain newly developed or updated features.
  • The new firmware can be released to support software compatibility.
  • The new firmware can be released to fix bugs.
  • Updating the latest firmware may resolve functional issues.

Supported Products

DYNAMIXEL Series
AXAX-12WAX-12+/12AAX-18F/18A
DXDX-113DX-116DX-117
RXRX-10RX-24FRX-28RX-64
EXEX-106+
MXMX-12WMX-28, MX-28(2.0)MX-64, MX-64(2.0)MX-106, MX-106(2.0)
XLXL320XL330-M288
XL330-M077
XL430-W2502XL430-W250
XCXC330-T288
XC330-T181
XC330-M288
XC330-M181
XC430-W150
XC430-W240
XC430-T150BB
XC430-T240BB
2XC430-W250
XMXM430-W210
XM430-W350
XM540-W150
XM540-W270
XHXH430-W210
XH430-W350
XH430-V210
XH430-V350
XH540-W150
XH540-W270
XH540-V150
XH540-V270
XD[XD430-T350]
[XD430-T210]
XD540-T270-R
XD540-T150-R
XWXW430-T333
XW430-T200
XW540-T140
XW540-T260
PRO HH42-20-S300-RH54-100-S500-RH54-200-S500-R
PRO MM42-10-S260-RM54-40-S250-RM54-60-S250-R
PRO LL42-10-S300-RL54-30-S500-RL54-30-S400-RL54-50-S500-RL54-50-S290-R
PRO H(A)H42-20-S300-R(A)H54-100-S500-R(A)H54-200-S500-R(A)
PRO M(A)M42-10-S260-R(A)M54-40-S250-R(A)M54-60-S250-R(A)
PHPH42-020-S300-RPH54-100-S500-RPH54-100-S500-R
PMPM54-060-S250-RPM54-040-S250-RPM42-010-S260-R
ETCRH-P12-RNRH-P12-RN(A)