Skip to main content

writeControlTableItem

Description

Initialization function gets data from DYNAMIXEL control table item.

Syntax

  • writeControlTableItem(item_idex, id, data, timeout)

Parameters

  • item_index : DYNAMIXEL control table item index. Data type : unsigned int8
enum ControlTableItem{
MODEL_NUMBER = 0,
MODEL_INFORMATION,
FIRMWARE_VERSION,
PROTOCOL_VERSION,
ID,
SECONDARY_ID,
BAUD_RATE,
DRIVE_MODE,
CONTROL_MODE,
OPERATING_MODE,
CW_ANGLE_LIMIT,
CCW_ANGLE_LIMIT,
TEMPERATURE_LIMIT,
MIN_VOLTAGE_LIMIT,
MAX_VOLTAGE_LIMIT,
PWM_LIMIT,
CURRENT_LIMIT,
VELOCITY_LIMIT,
MAX_POSITION_LIMIT,
MIN_POSITION_LIMIT,
ACCELERATION_LIMIT,
MAX_TORQUE,
HOMING_OFFSET,
MOVING_THRESHOLD,
MULTI_TURN_OFFSET,
RESOLUTION_DIVIDER,
EXTERNAL_PORT_MODE_1,
EXTERNAL_PORT_MODE_2,
EXTERNAL_PORT_MODE_3,
EXTERNAL_PORT_MODE_4,
STATUS_RETURN_LEVEL,
RETURN_DELAY_TIME,
ALARM_LED,
SHUTDOWN,

TORQUE_ENABLE,
LED,
LED_RED,
LED_GREEN,
LED_BLUE,
REGISTERED_INSTRUCTION,
HARDWARE_ERROR_STATUS,
VELOCITY_P_GAIN,
VELOCITY_I_GAIN,
POSITION_P_GAIN,
POSITION_I_GAIN,
POSITION_D_GAIN,
FEEDFORWARD_1ST_GAIN,
FEEDFORWARD_2ND_GAIN,
P_GAIN,
I_GAIN,
D_GAIN,
CW_COMPLIANCE_MARGIN,
CCW_COMPLIANCE_MARGIN,
CW_COMPLIANCE_SLOPE,
CCW_COMPLIANCE_SLOPE,
GOAL_PWM,
GOAL_TORQUE,
GOAL_CURRENT,
GOAL_POSITION,
GOAL_VELOCITY,
GOAL_ACCELERATION,
MOVING_SPEED,
PRESENT_PWM,
PRESENT_LOAD,
PRESENT_SPEED,
PRESENT_CURRENT,
PRESENT_POSITION,
PRESENT_VELOCITY,
PRESENT_VOLTAGE,
PRESENT_TEMPERATURE,
TORQUE_LIMIT,
REGISTERED,
MOVING,
LOCK,
PUNCH,
CURRENT,
SENSED_CURRENT,
REALTIME_TICK,
TORQUE_CTRL_MODE_ENABLE,
BUS_WATCHDOG,
PROFILE_ACCELERATION,
PROFILE_VELOCITY,
MOVING_STATUS,
VELOCITY_TRAJECTORY,
POSITION_TRAJECTORY,
PRESENT_INPUT_VOLTAGE,
EXTERNAL_PORT_DATA_1,
EXTERNAL_PORT_DATA_2,
EXTERNAL_PORT_DATA_3,
EXTERNAL_PORT_DATA_4,

LAST_DUMMY_ITEM = 0xFF
};
  • id : ID of a specific DYNAMIXEL. Data type : unsigned int8
  • data : Data to write on the DYNAMIXEL control table. Data type : unsigned int32
  • timeout : Timeout for a response to a data transfer. (default : 100ms) Data type : unsigned int32

Returns

  • True(1) on success.
  • False(0) on failure.

Example

const int DXL_DIR_PIN = 2;
Dynamixel2Arduino dxl(Serial1, DXL_DIR_PIN);
dxl.writeControlTableItem(TORQUE_ENABLE, 1, 1);