Skip to main content

Supported Baudrates for DYNAMIXEL

Baudrate(bps)CM-5CM-510CM-530CM-550CM-700CM-900OpenCM9.04OpenCROpenRB-150
9600
57600
115200
1M
2MXXXXXXX
3MXXXXXXX
4MXXXXXXXX
4.5MXXXXXXXX

Compatibility Table

DYNAMIXEL

ModelCM-5CM-50CM-100CM-150CM-151CM-200CM-510CM-530CM-550CM-700CM-900OpenCM9.04
(+OpenCM 485 EXP)
OpenCM7.0OpenCROpenRB-150
AX SeriesXXXXXXX(✓)X
DX SeriesXXXXXXXXXX(✓)XX
RX SeriesXXXXXXXXXX(✓)XX
EX SeriesXXXXXXXXXX(✓)XX
MX Series(TTL)XXXXXXX(✓)X
MX Series(RS485)XXXXXXXXXX(✓)XO(Comm Bridge)
XL-320XXXXXXXXXX✓(X)XX
XL SeriesXXXXXXXXXXX(✓)X
XC SeriesXXXXXXXXXXX(✓)X
XM SeriesXXXXXXXXXXX(✓)X
XH SeriesXXXXXXXXXXX(✓)X
XD SeriesXXXXXXXXXXX(✓)XO(Comm Bridge)
XW SeriesXXXXXXXXXXX(✓)XO(Comm Bridge)
PRO SeriesXXXXXXXXXXX(✓)XO(Comm Bridge)
note

OpenCM9.04 with OpenCM 485 EXP can use all types of DYNAMIXEL.

Parts

ModelCM-5CM-50CM-100CM-150CM-151CM-200CM-510CM-530CM-550CM-700CM-900OpenCM9.04
(+OpenCM 485 EXP)
OpenCM7.0OpenCR
Bioloid Serial CableXXXXXXXXXXXX
Mini USBXXXXXXXXXXXXX
Micro USB(B)XXXXXXX
LN-101XXXX
IRSS-10XX
TS-10(Touch Sensor)XX
DMS-80 (Distance Sensor)XXXXXX
IR Array SensorXXXXXXXX
GS-12 (Gyro Sensor)XXXXXXX
CS-10 (Color Sensor)XXXXX
MGSS-10 (Magnetic Sensor)XXXXX
PIR-10 (Motion Sensor)XXXX
TPS-10 (Temperature Sensor)XXXX
TMS-10 (Temperature and Moisture sensor)XXXXX
AX-S1 (Integrated Sensor)XXXXXXXX
SM-10 (Servo Motor)XXXXX
GM-10A (Geared Motor)XXXXXXX
High Speed Geared MotorXXXXXXX
Low Speed Geared MotorXXXXXXX
LM-10 (LED Module)XXX
IR SensorXXXXX
ZIG-100XXXXXXXXXXXX
ZIG-110AX
BT-110AX
BT-210X
BT-410X
LB-04 Series (Li-ion Battery)XXXXXXXXX
11.1V LiPoXXXXXXXX
9.6V NiMHXXXXXXXXXXXXX
OBB-10AXXXXXXXXXXXXX
ABB-030XXXXXXXXXXXXX
LFU-10XXXXXXXX
FU-5XXXXXXXXXXXXX
User DeviceXX

1 IR Receiver with OpenCM 9.04 is not supported on R+Task

Software

R+ 1.0

ModelCM-5CM-50CM-100CM-150CM-151CM-200CM-510CM-530CM-550CM-700CM-900OpenCM9.04
(+OpenCM 485 EXP)
OpenCM7.0OpenCR
R+ Task 1.0XXXX✓(X)XX
R+ Manager 1.0XXXX✓(X)XX
R+ Motion 1.0XXXXX✓(X)XX
note

NOTE:

  • R+ Manager 1.0 only supports a firmware update or restore of a controller, but it isn't possible to read control table of a controller via R+ Manager 1.0.
  • Use R+ Manager 2.0 to read control table of a controller.
    • If a controller is not compatible with R+Manager 2.0, use R+Manager 1.0.

R+ 2.0

ModelCM-5CM-50CM-100CM-150CM-151CM-200CM-510CM-530CM-550CM-700CM-900OpenCM9.04
(+OpenCM 485 EXP)
OpenCM7.0OpenCR
R+ Task 2.0XXX✓(X)XX
R+ Manager 2.0XXXX✓(X)XX
R+ Motion 2.0XXXXX✓(X)XX

R+ 3.0

ModelCM-5CM-50CM-100CM-150CM-151CM-200CM-510CM-530CM-550CM-700CM-900OpenCM9.04
(+OpenCM 485 EXP)
OpenCM7.0OpenCR
R+ Task 3.0X✓(X)X

R+ Mobile

ModelCM-5CM-50CM-100CM-150CM-151CM-200CM-510CM-530CM-550CM-700CM-900OpenCM9.04
(+OpenCM 485 EXP)
OpenCM7.0OpenCR
R+ m.TaskXXX✓(X)X
R+ m.Task 2.0XXXXX✓(X)X
R+ m.Motion 2.0XXXXXX✓(X)XX
R+ m.DesignXXXX✓(X)XX

R+ Mobile (STEAM KIT)

ModelCM-5CM-50CM-100CM-150CM-151CM-200CM-510CM-530CM-550CM-700CM-900OpenCM9.04
(+OpenCM 485 EXP)
OpenCM7.0OpenCR
R+ SMART
( I / II / III )
XXXXXXXXXXXXX
R+ BlockXXXXXXXXXX
R+ IoTXXXXXXXXXXXXX
R+ Play 700XXXXXXXXXXXXX
ROBOTIS MINIXXXXXXXXXXX✓(X)XX

etc

ModelCM-5CM-50CM-100CM-150CM-151CM-200CM-510CM-530CM-550CM-700CM-900OpenCM9.04
(+OpenCM 485 EXP)
OpenCM7.0OpenCR
R+ ScratchXXXXXXXXXXX
OpenCM IDEXXXXXXXXXXXXX
DYNAMIXEL SDKXXXXXXXXXXXX
DYNAMIXEL WorkbenchXXXXXXXXXXXX
DYNAMIXEL WizardXXXXXXXXXXXXXX
DYNAMIXEL Wizard 2.0XXXXXXXXXXXXX
ROBOTIS Manipulator libraryXXXXXXXXXXXXX
Embedded SDK(CM-510/530/700)XXXXXXXXXXX
Arduino IDEXXXXXXXXXXXX
info
  • Users can build their own manipulator with ROBOTIS Manipulator library offered by ROBOTIS.
  • Users can build their own firmware of CM-510/530/700 with Embedded SDK offered by ROBOTIS.