- More info about DYNAMIXEL Protocol 1.0
- More info about DYNAMIXEL Protocol 2.0
info
Compatibility Legend
O : Compatible
X : Incompatible
* : Configuration Required
DYNAMIXEL
AX Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| AX-12W | O | X |
| AX-12A | O | X |
| AX-18A | O | X |
MX Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| MX-12W | O | X |
| MX-28 | O | O* |
| MX-64 | O | O* |
| MX-106 | O | O* |
note
NOTE :
- X-series can switch DYNAMIXEL Protocol 2.0 into DYNAMIXEL Protocol 1.0 aside from XL320
- Refer to DYNAMIXEL Protocol Type(13) in control table of model of its DYNAMIXEL.
info
INFO :
- MX(2.0) Firmware uses different control table and address from default MX firmware with DYNAMIXEL Protocol 1.0.
- MX(2.0) Firmware inherits DYNAMIXEL-X function.
DYNAMIXEL X
note
NOTE :
- X-series can switch DYNAMIXEL Protocol 2.0 into DYNAMIXEL Protocol 1.0 aside from XL320
- Refer to DYNAMIXEL Protocol Type(13) in control table of model of its DYNAMIXEL.
XW Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| XW540-T140 | O* (F/W address 13) | O |
| XW540-T260 | O* (F/W address 13) | O |
| XW430-T333-R | O* (F/W address 13) | O |
| XW430-T260-R | O* (F/W address 13) | O |
XD Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| XD540-T270-R | O* (F/W address 13) | O |
| XD540-T150-R | O* (F/W address 13) | O |
| XD430-T350-R | O* (F/W address 13) | O |
| XD430-T210-R | O* (F/W address 13) | O |
XH Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| XH430-W210 | O* (F/W address 13) | O |
| XH430-W350 | O* (F/W address 13) | O |
| XH430-V210 | O* (F/W address 13) | O |
| XH430-V350 | O* (F/W address 13) | O |
| XH540-W150 | O* (F/W address 13) | O |
| XH540-W270 | O* (F/W address 13) | O |
| XH540-V150 | O* (F/W address 13) | O |
| XH540-V270 | O* (F/W address 13) | O |
XM Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| XM335-T323 | X | O |
| XM430-W210 | O* (F/W address 13) | O |
| XM430-W350 | O* (F/W address 13) | O |
| XM540-W150 | O* (F/W address 13) | O |
| XM540-W270 | O* (F/W address 13) | O |
XC Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| XC430-W150 | O* (F/W address 13) | O |
| XC430-W240 | O* (F/W address 13) | O |
| 2XC430-W250 | O* (F/W address 13) | O |
| XC330-T181 | X | O |
| XC330-T288 | X | O |
| XC330-M181 | X | O |
| XC330-M288 | X | O |
XL Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| XL-320 | X | O |
| XL330-M288 | X | O |
| XL330-M077 | X | O |
| XL430-W250 | O* (F/W address 13) | O |
| 2XL430-W250 | O* (F/W address 13) | O |
DYNAMIXEL PRO
H Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| H42-20-S300 | X | O |
| H54-100-S500 | X | O |
| H54-200-S500 | X | O |
M Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| M42-10-S260 | X | O |
| M54-40-S250 | X | O |
| M54-60-S250 | X | O |
L Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| L54-50-S500-R | X | O |
| L54-50-S290-R | X | O |
| L54-30-S500-R | X | O |
| L54-30-S400-R | X | O |
| L42-10-S300-R | X | O |
P Series
PH Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| PH54-200-S500-R | X | O |
| PH54-100-S500-R | X | O |
| PH42-020-S300-R | X | O |
PM Series
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| PM54-060-S250-R | X | O |
| PM54-040-S250-R | X | O |
| PM42-010-S260-R | X | O |
ETC
| Model | DYNAMIXEL Protocol 1.0 | DYNAMIXEL Protocol 2.0 |
|---|---|---|
| RoboPlus 1.0 Suite | O | X* (XL-320 and PRO only) |
| R+ Manager 2.0 | O | O |
| R+ Task 2.0 | O | O |
| R+ Motion 2.0 | O | O |
| R+ Design | O | O |
| DYNAMIXEL Wizard 2.0 | O | O |
| ROBOTIS OP2 | O | O* (Requires F/W Upgrade) |
| ROBOTIS OP3 | X | O |
| ROBOTIS STEM | O | X |
| BIOLOID Premium | O | X |
| TurtleBot3 Burger | O* (F/W address 13) | O |
| TurtleBot3 WafflePi | O* (F/W address 13) | O |
| RH-P12-RN | X | O |
| THORMANG3 | X | O |
| OpenManipulator-X | O* (F/W address 13) | O |
| CM-530 | O | X |
| CM-550 | X | O |
| CM-700 | O | X |
| OpenCM9.04 | O* (Library-dependent) | O* (Library-dependent) |
| OpenCM485 EXP | O (Controller-dependent) | O (Controller-dependent) |
| OpenCR1.0 | O* (Library-dependent) | O* (Library-dependent) |