Skip to main content

MX Series

Features

MX-106T/RMX-64T/R/AT/ARMX-28T/R/AT/ARMX-12W
  • Advanced durability, degree of precision, and wider control zone were achieved thanks to the newly applied CONTACTLESS ABSOLUTE ENCODER.

  • 360 degrees POSITION CONTROL without dead zone.

  • 4,096 PRECISE RESOLUTION by 0.088 degrees.

  • SPEED CONTROL at ENDLESS TURN MODE.

  • Reliability and accuracy were advanced in the position control through PID CONTROL.

  • High baud rate up to 4.5Mbps.

  • (MX-64 / MX-106) Torque control via current sensing.

  • (MX-106) Supports dual mode for master/slave method.

MX Series

Common Specifications

  • MCU : ARM CORTEX-M3 (72 [MHz], 32Bit)
  • Resolution : 4096 [pulse/rev]
  • Motor :
    • MX-28/64/106 : Coreless(Maxon)
    • MX-12: Cored
Protocol 1.0Protocol 2.0Stall TorqueNo Load Speed
MX-106T/RMX-106T/R(2.0)8.0 [N.m] (at 11.1 [V], 4.8 [A])
8.4 [N.m] (at 12[V], 5.2 [A])
10.0 [N.m] (at 14.8 [V], 6.3 [A])
41 [rev/min] (at 11.1 [V])
45 [rev/min] (at 12 [V])
55 [rev/min] (at 14.8 [V])
MX-64T/R/AT/ARMX-64T/R/AT/AR(2.0)5.5 [N.m] (at 11.1 [V], 3.9 [A])
6.0 [N.m] (at 12 [V], 4.1 [A])
7.3 [N.m] (at 14.8 [V], 5.2 [A])
58 [rev/min] (at 11.1 [V])
63 [rev/min] (at 12 [V])
78 [rev/min] (at 14.8 [V])
MX-28T/R/AT/ARMX-28T/R/AT/AR(2.0)2.3 [N.m] (at 11.1 [V], 1.3 [A])
2.5 [N.m] (at 12 [V], 1.4 [A])
3.1 [N.m] (at 14.8 [V], 1.7 [A])
50 [rev/min] (at 11.1 [V])
55 [rev/min] (at 12 [V])
67 [rev/min] (at 14.8 [V])
MX-12W-0.2 [N.m] (at 12 [V], 1.4 [A])470 [rev/min] (at 12 [V])